html{display:none} SEL-C662 USB Serial Cables | Schweitzer Engineering Laboratories

    SEL-C662

    USB Serial Cables

    For efficient setup, troubleshooting, and data transfer, quickly connect your USB-A-equipped personal computer to SEL relays and other devices featuring EIA-232 DB-9 serial ports. For convenience, select a 6-foot or 15-foot length option.

    View All SEL Cables

    Need assistance with a custom cable? Contact our support team here: Custom Cable Support

    Request a Follow-Up

    (0/250)

    *Required

    Request a Follow-Up


    USB to EIA-232—Ensure fast, temporary communication between your USB-A-equipped personal computer and an SEL device featuring an EIA-232 DB-9 serial port.

    Details

    Add Serial Ports to Personal Computers
    Use serial data rates up to 115,200 bps. Many devices communicate with EIA-232 serial ports, but many new computers do not have sufficient built-in serial ports. Apply SEL adapter cables to use a USB port to communicate with serial devices.  

    The Firmware IDs for older versions of the firmware can typically be found in Appendix A of the instruction manual.