Solutions

Synchrophasors

Synchronized phasors (synchrophasors) provide a real-time measurement of electrical quantities from across the power system. Applications include wide-area control, system model validation, determining stability margins, maximizing stable system loading, islanding detection, system-wide disturbance recording, and visualization of dynamic system response. The basic system building blocks are GPS satellite-synchronized clocks, phasor measurement units (PMUs), a phasor data concentrator (PDC), communications equipment, and visualization software.

Why Choose SEL?

  • SEL has a comprehensive portfolio of products to create a complete solution that meets your needs.
  • SEL has experience implementing systems worldwide and guarantees products with a ten-year warranty.
  • SEL relays and meters include PMU capability free of charge. This makes SEL systems economical and easy to implement.
  • The SEL Engineering Services team can design, install, and commission your system to meet your schedule and budget.
Learn how a U.S. utility worked with SEL to develop advanced software that leverages synchrophasor data to enhance real-time grid operations.

See Live Synchrophasors and Try the Software on Demand

SEL is streaming synchrophasor measurements from wall outlets across the United States to a demo version of Synchrowave Operations. With your mySEL account, you can easily log in to this demo software to visualize live data and try out key features of Synchrowave Operations. 

System Components

Synchrophasors are currently being used by utilities around the world for system model validation, situational awareness, stability analysis, islanding detection, disturbance analysis, and wide-area measurement and control. SEL offers a wide variety of solutions to fit your application. Whether you are working with individual units or a complete system, SEL can help you design, install, and commission your system.

PMUs

Format Synchrophasor Data Elements 
PMUCompliance StandardCompliance Level1SEL Fast MessageMessage RateCT InputsPT InputsAnalogsDigitals
SEL‑735 Power Quality and Revenue MeterIEEE C37.118-2011, -2014a
IEEE/IEC 60255-118-1-2018 
P class1–60 mps33416
SEL‑2240 Axion— Modular PMUIEEE C37.118-2011, -2014aP and M class1–60 mps64#64#64#30
SEL‑400G Advanced Generator Protection SystemIEEE C37.118-2011, -2014a
IEEE/IEC 60255-118-1-2018
P Class1–60 mps1861664
SEL‑411L Advanced Line Differential Protection, Automation, and Control SystemIEEE C37.118-2005 (pre-R129)
IEEE C37.118-2011, -2014a (R129 and later)
IEEE/IEC 60255-118-1-2018 (R129 and later) 
1
P and M class
1–60 mps661664
SEL‑311C, SEL‑351, SEL‑351A, and SEL‑351S Protection SystemsIEEE C37.118-200511–60 mps33016
SEL‑351RS Kestrel Single-Phase Recloser ControlIEEE C37.118-20051

 

1–60 mps11016
SEL‑487V, SEL‑421, and SEL‑451 Protection, Automation, and Control Systems IEEE C37.118-200511–60 mps661664
SEL‑487E Transformer Protection RelayIEEE C37.118-200511–60 mps1861664
SEL‑2431 Voltage Regulator ControlIEEE C37.118-20051 1–60 mps1208
SEL‑651R‑2 Recloser ControlIEEE C37.118-20051 1–60 mps36064
SEL‑751 Feeder Protection RelayIEEE C37.118-20051 1–60 mps33416
SEL‑751A Feeder Protection RelayIEEE C37.118-200502 1–10 mps33416
SEL‑700G Generator Protection RelayIEEE C37.118-20051 1–60 mps66416
SEL‑787 Transformer Protection RelayIEEE C37.118-200502 1–10 mps63416
SEL‑787‑3E/‑3S/‑4X Transformer Protection Relay*IEEE C37.118-20051 1–60 mps124416
SEL-787L Line Current Differential RelayIEEE C37.118-20051 1–60 mps44416
SEL‑311A, SEL‑311B, SEL‑311L, and Legacy SEL‑351 Relays  1 mpm–1 mps33  
SEL‑734 Revenue Meter 021–20 mps33  

1 IEEE C37.118-2011 defines performance classes P and M. IEEE C37.118-2005 defines performance classes 0 and 1.

2 1% Total Vector Error (TVE) is guaranteed for the Level 1 frequency range criteria and Level 0 voltage magnitude and harmonic distortion criteria.

# A maximum of 64 CT, PT, or analog inputs allowed.

* 12 CT inputs and the 4 PT inputs are maximum for each, and a unit cannot be configured with both of these maximums.

Questions? Contact Us!

If you have any questions about SEL products, services, solutions, or support, please contact us. Our service and support professionals are ready to provide the answers you need.

Unbeatable Support

SEL support teams are stationed in regional offices around the world and staffed with application engineers who are experts in our products and in power system applications.

Technical support for SEL-manufactured devices is always complimentary. No matter how often you need to call or how long your SEL products have been in service, you’ll reach an SEL expert who can provide the service and support you need.

Our cybersecurity team is always ready with the information and resources needed to keep your OT networks and critical systems secure and working effectively. Cyber services support contracts can include incident response, audits, system hardening, and more, depending on your anticipated needs.

More about SEL warranty and support