html{display:none} Meter Installation Options and Accessories | Schweitzer Engineering Laboratories
Video Player is loading.
Current Time 0:00
Duration 0:44
Loaded: 22.48%
Stream Type LIVE
Remaining Time 0:44
 
1x
    • Chapters
    • descriptions off, selected
    • captions off, selected
    • en (Main), selected

      Meter Installation Options and Accessories

      Mount SEL meters and accessory devices into a variety of locations using a complete line of mounting kits. You can choose from rack-mount, wall-mount, indoor, or outdoor configurations. If you have an existing panel cutout, you can retrofit your meter using our retrofit bezels. The SEL Metering Accessories Catalog has a complete list of accessories and software. If you do not see a mounting option or accessory for your application, please use the “Contact Us” request form below and we will get back to you. 

      Request a Follow-Up

      (0/250)

      *Required

      Request a Follow-Up


      Easily Extractable Meter (EXM)

      You can order SEL-735 Power Quality and Revenue Meters with the EXM option. The simple retrofit brackets replace draw-out meters. To extract the meter for field testing, you simply pull the quick-release latches and remove the disconnects. You can learn more by watching the “How to Use Easily Extractable Meters” video or downloading the installation guide.

      How to Use SEL Easily Extractable Meters

       

      Portable Power Quality Meter

      The SEL-735 Portable Power Quality Meter enables you to monitor power quality anywhere. In addition, the ruggedized travel enclosure allows you to install a temporary meter in any location. You can log up to one year of data with 1 GB of onboard memory.

      735_Portable_PQM_003-mod-LDM

       

      Outdoor Enclosure

      Order the SEL-735 Power Quality and Revenue Meter in a fully sealed outdoor enclosure that complies with NEMA 4X, IEC 529, and IP 66 protection requirements. Prewired options are available and are orderable via the SEL online configurator. You can replace socket meters with a low-cost enclosure and prewired FT-1 test switch. The fully sealed enclosure comes with DIN rails for accessories; a lockable, stainless-steel latching system; wall-mount brackets; and wire clamps. Enclosure drawings for the horizontal and vertical SEL-735 meters are available below. 

      SEL engineers can custom-integrate SEL meters where unique mounting options are required. For more information, visit the Custom Enclosure Solutions page

      Outdoor Enclosure Aligned

       

       

      Wall-Mount Bracket Kit

      Use precut mounting accessories, such as the Wall-Mount Bracket Kit, to mount meters into 19-inch racks or panels. A variety of options are available for one or two meters or to mount a meter with an FT-1 test switch (not included). For more information, you can refer to the Metering Accessories Catalog or watch the “How to Install SEL-735” video.

      How to Surface Mount the SEL-735 Meter

       

      Physical Sealing Covers

      These covers provide evidence of tampering when combined with a utility-approved wire seal. The front-panel cover includes two sealing provisions: one for the Demand Reset button and one for the front-panel interface. Alternately, you can choose a dust protection assembly for the rear of the meter. For more information, please refer to the Metering Accessories Catalog.

      SealingCoverAligned

      Accessories

      Using the complete line of SEL mounting kits, you can mount meters and accessory devices into multiple locations. Rack-mount, wall-mount, indoor, or outdoor configurations are available, or you can retrofit your meter into an existing panel cutout using retrofit bezels. You can also secure the front panel with a sealing cover for sealed demand reset requirements.

      The SEL Metering Accessories Catalog offers a complete list of accessories. To view all the mounting options, you can visit the Mounting Selector page.

      Bezel 2

      Video Playlists

      Metering How-to Videos

      • How to Use SEL-735 WAVE VIEW
      • How to Surface Mount the SEL-735 Meter
      • How to Set SEL-735 Power Quality and Revenue Meter
      • How to Set the SEL-735 Meter for Itron MV-90 Communication
      • How to Set the SEL-735 Meter With DNP Map Settings
      • How to Use SEL Easily Extractable Meters
      • How to Use SEL acSELerator Meter Reports Software
      • How to Change the Meter Form in the SEL-735

      Literature

      Documents sorted by newest first.

      Literature

      Publications

      Drawings